IESNA:LM-63-2002
[TEST]P947146
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2C-830-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13376
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
2685.1 2686.5 2680.9 2668.8 2598.8 2525.9 2513.9 2571.9 2706.3 2885.3
3101.8 3350.9 3613.4 3805.1 3952.3 4098.1 4231.1 4311 4338.6 4308.9
4158.9 3889.3 3544.8 2998.5 2201.9 1282.1 995.5 910.6 809.4 659.4
506.6 393.4 295 184.7 105.4 42.5 0
2685.1 2673.8 2668.1 2660.3 2592.4 2518.1 2507.5 2559.9 2689.4 2874
3084.9 3325.4 3587.9 3786 3927.5 4076.1 4207.7 4292.6 4332.3 4296.9
4135.6 3871.6 3521.4 2951.8 2132.5 1241.7 984.2 902.1 799.5 648.1
500.2 388.4 280.9 177.6 102.6 41 0
2685.1 2681.6 2678.7 2671 2617.2 2545.7 2523.1 2566.2 2679.4 2852.8
3058 3288.6 3549 3778.3 3936.7 4083.9 4238.9 4344.3 4410.1 4404.4
4295.5 4053.5 3721.6 3205.1 2443.1 1444.8 1001.9 909.9 825 707.5
571 424.5 314.1 205.2 111.8 50.9 0
2685.1 2678.7 2675.2 2681.6 2644.8 2583.2 2555.6 2577.6 2656.8 2795.5
2980.1 3186 3424.5 3682 3887.9 4051.4 4208.4 4345 4426.4 4464.6
4422.1 4273.5 4008.9 3544.8 2845.7 1820.5 1030.9 855.4 778.3 686.3
588.7 488.9 378.5 252.6 144.3 64.4 0
2685.1 2682.3 2684.4 2698.5 2691.5 2658.9 2618.6 2614.4 2650.4 2733.2
2860.6 3024.7 3221.4 3447.8 3694.8 3923.3 4100.9 4255.1 4391.7 4492.2
4520.5 4458.2 4303.2 4050.7 3556.8 2680.9 1492.2 757.1 595.7 501.6
409 329.7 256.8 181.1 98.3 36.1 0
2685.1 2686.5 2694.3 2713.4 2731.8 2731.8 2712.7 2695 2697.8 2732.5
2801.1 2908.7 3053.7 3225 3416.7 3660.1 3919.1 4137.7 4264.3 4323.8
4362.7 4381.8 4375.4 4367.6 4291.9 3846.2 2879.7 1604 729.5 468.4
368.6 285.8 208.7 143.6 82.8 30.4 0
2685.1 2687.9 2702.8 2725.4 2758 2787 2806.8 2822.4 2821 2847.8
2893.1 2962.5 3058.7 3169.1 3304.2 3469.1 3656.6 3862.4 4047.8 4201.4
4356.3 4530.4 4704.4 4885.5 5109.8 5235.8 4847.3 3834.9 2477.8 1244.6
597.2 367.2 249.1 162 92.7 32.5 0
2685.1 2690.1 2710.6 2743.1 2778.5 2813.9 2856.3 2904.4 2962.5 3036.8
3131.6 3240.5 3358 3488.2 3643.1 3832.7 4047.1 4283.4 4541 4819.7
5141.7 5493.3 5886.7 6278 6716.7 7226.8 7724.2 7850.1 7393.1 6307
4688.1 2973.8 1734.2 958 423.1 101.9 0
2685.1 2697.1 2721.9 2759.4 2796.2 2829.4 2869.8 2925 2989.3 3087
3215.8 3363.6 3539.1 3755.6 4018.8 4345 4722.8 5160.1 5631.3 6112.4
6659.3 7178.7 7791.4 8414 9161.2 9895.6 10829.6 11830 12626 12542.5
11037.6 8317.8 5257.7 2107 384.9 84.9 0
2685.1 2696.4 2726.8 2762.2 2799 2838.6 2880.4 2936.3 3003.5 3100.4
3219.3 3362.2 3531.3 3748.5 4018.1 4360.6 4752.5 5226.6 5750.2 6286.5
6849.7 7424.9 8041.2 8713.3 9430.8 10178.6 11027.7 11950.3 12851.7 13010.9
11509.5 8400.6 4766 1241 264.6 78.5 0
2685.1 2695.7 2719.8 2767.2 2806.1 2849.3 2884.6 2936.3 3007 3091.9
3194.5 3311.3 3444.3 3626.8 3866.7 4156.8 4507.7 4939.3 5431.1 5967.4
6506.5 7059.1 7630.1 8239.3 8904.4 9558.1 10239.5 10835.9 11289.5 10964.7
9449.9 6512.2 2834.4 546.9 164.9 54.5 0
2685.1 2692.9 2725.4 2766.5 2804 2841.5 2876.8 2917.9 2975.2 3036.8
3109.6 3180.4 3251.1 3346.7 3486.7 3672.1 3895 4194.3 4546.6 4945.7
5380.1 5829.4 6270.9 6719.5 7185.8 7622.3 8060.3 8457.2 8541.4 7801.3
6290.7 4322.3 1844.6 367.2 110.4 30.4 0
2685.1 2692.9 2719.8 2750.9 2782 2801.1 2820.2 2836.5 2851.4 2869.1
2874.7 2855.6 2819.5 2781.3 2754.4 2753 2791.2 2900.2 3077.1 3300
3563.9 3854.7 4147.6 4439.1 4722.1 4957.7 5097.8 5176.3 4976.8 4186.5
3070 1898.3 757.1 215.1 79.2 19.8 0
2685.1 2683 2689.4 2698.5 2692.9 2655.4 2597.4 2510.3 2395.7 2244.3
2054.7 1833.9 1614.6 1431.3 1285.6 1165.3 1072.6 1013.2 982.8 975.7
994.8 1033 1069.8 1105.9 1122.9 1095.3 1010.4 875.2 668.6 474.8
345.3 250.5 182.5 128.1 77.1 20.5 0
2685.1 2667.4 2645.5 2602.3 2524.5 2395 2221.7 2001.6 1755.4 1531.8
1348.6 1189.4 1042.2 933.2 873.8 846.2 827.1 803.8 779 755.7
728.1 690.6 646.7 607.8 570.3 532.8 496 456.4 409.7 356.6
302.1 249.1 192.5 132.3 72.2 16.3 0
2685.1 2649.7 2585.3 2476.4 2306.6 2065.3 1800.7 1548.8 1363.4 1205.6
1071.2 995.5 951.6 913.4 873.8 840.6 822.9 816.5 804.5 777.6
738.7 699.8 660.1 621.9 580.2 539.1 497.4 452.8 409.7 362.3
312 256.1 192.5 124.5 63.7 13.4 0
2685.1 2638.4 2530.2 2352.6 2092.2 1774.5 1505.6 1319.6 1171 1078.3
1034.4 994.1 951.6 906.4 864.6 839.1 831.4 827.1 817.2 785.4
711.8 670 632.5 596.5 563.2 532.1 493.9 451.4 406.1 355.2
300 240.6 178.3 120.3 64.4 17.7 0
2685.1 2620 2469.3 2223.8 1887 1555.9 1344.3 1188 1103.1 1066.3
1020.3 975.7 945.3 912.7 868.1 839.8 827.1 810.1 735.1 703.3
692.7 688.4 676.4 657.3 628.3 590.1 536.3 486.1 430.9 375.7
319.1 262.5 203.8 144.3 84.9 29 0
2685.1 2615.1 2431.1 2126.2 1743.4 1444.1 1255.2 1134.2 1098.1 1056.4
1005.4 970.7 948.8 919.8 866.7 830.6 802.3 724.5 697.6 686.3
677.1 675 666.5 643.9 604.9 559 509.4 455.7 399.8 349.5
300.7 252.6 206.6 159.9 160.6 121.7 0
2685.1 2596 2377.3 2032.8 1634.4 1376.9 1201.4 1123.6 1097.4 1050
1001.2 970 951.6 922.6 860.4 805.9 734.4 678.5 660.8 644.6
634 627.6 598.6 566 529.2 492.4 449.3 407.5 361.6 314.9
271 225.7 183.3 220.8 198.1 66.5 0
2685.1 2590.3 2358.2 1999.5 1589.8 1323.1 1166 1119.3 1095.3 1049.3
1001.2 972.2 958.7 931.8 856.1 776.2 682.8 643.9 619.1 599.3
589.4 567.4 530.7 496.7 462 423.1 389.1 355.2 319.1 286.6
270.3 213.7 177.6 245.5 113.2 28.3 0
2685.1 2599.5 2372.4 2003.7 1599.7 1340.8 1172.4 1122.2 1102.3 1057.1
1005.4 977.8 963.7 939.6 866 776.9 681.4 642.4 616.3 595.7
584.4 563.2 527.1 495.3 459.9 422.4 384.9 350.9 317.7 278.1
243.4 200.2 177.6 246.2 97.6 24.1 0
